High-speed linear modules NCFQ for dynamic and precise joining applications / 2166A

Kistler supplements the LinMot linear module with piezoelectric force measurement technology and acceleration compensation.

2166A

NCFQ linear joining modules combine outstanding dynamics with precise motion control – the core of every NCFQ joining system.
Main features / advantages
  • Linear modules with integrated MagSpring® and position feedback
  • Max. speed up to 5 m/s and acceleration up to 50 m/s²
  • Compact and rigid design for high repeatability
  • Seamless integration with maXYmos NC and ICAM-B amplifier
  • Virtually maintenance-free thanks to linear motor without mechanical wear
NCFQ linear modules are designed for high-speed and high-precision joining applications in modern assembly systems. Based on direct-drive technology from LinMot and approved by Kistler, they provide excellent dynamics, precision, and repeatability. The integrated MagSpring® supports vertical applications, ensuring smooth, energy-efficient motion. Together with sensors and process monitoring systems from Kistler, they form the dynamic core of every NCFQ system.
Loading
Loading