Fiber optic cables, straight or 90° angled scanning head, scanning range 2 ... 250 mm / RG/RW

RG/RW
These fiber optic light guides are suitable for detecting differences in contrast, especially in applications with limited installation space.
- Different dimensions and designs
- Scanning ranges: 2 to 250 mm
- Axial or radial (90°) light emission
- Fiber length (cable): 500 mm
- Separate electronics required
