Connection cables for pressure sensors, M4 pos. to M4 pos. / 1983AA

1983AA
Connection cables compatible with sensors 6044A, 6045B, 6052C, 6061C and 6067D.
Main features / advantages
- Cable material: FPM oil-tight, black
- Cable diameter: 2 mm
- Connections: M4 pos. - M4 pos.
- Cable length: 1 m to 10 m
- Temperature range: -20 to +200°C
Connection cables compatible with sensors 6044A, 6045B, 6052C, 6061C and 6067D.
Loading
Loading