Reaction torque sensor for non-rotating measurements of 200 Nm with center hole for shaft passage / 4507A200

Reaction torque sensor for non-rotating measurements / 4507A
4507A200
18003365
  • Reaction torque sensor with extremely compact design, nominal torque 200 Nm
  • Measurement accuracy 0.2% FSO
  • Center hole for shaft passage
  • Robust and reliable execution
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [N·m]
200 N·m
Measuring range [N·m]
0 … 200 N·m
Product type
Rotating / Non-rotating
Non-rotating
Mechanical properties
Overload capacity
150 %
Rupture torque
300 %
Dynamic resilience
70 %
Metrological characteristics
Linearity including hysteresis
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
0.2 %FSO
Relative standard deviation of repeatability
0.001 %FSO
Accuracy class strain gauge
0.2
Electrical properties
Rated output
1 mV/V
Output signal type
Voltage (Strain gage)
Bridge resistance, strain gage full bridge
350 Ω
Influence quantities
Temperature influence zero point
0.1 %FSO/10K
Temperature influence nominal value
0.1 %FSO/10K
Certificates and Standards
Degree of protection EN 60529
IP45
Operation and installation
Operating temperature range
-15 … 55 °C
Nominal temperature range
-5 … 45 °C
Sensor design
Flange type
Applications
In- and end-of-line testing for production processes

The design was optimized in terms of construction length, weight and volume in such a way that axial forces and bending moments only use the measurement element very low. For special measurement tasks, the robust construction of our torque sensors can be adapted to the respective installation conditions.

 

Application: the sensor is suitable for measuring a dynamic or quasistatic moment around the sensor axle.

 

Application examples:

• Torque setting of rotary screwdrivers

• Checking screw connections

• Calibration of hand -torque keys

• Torsion testing from springs

• Measurements to slip clutches

• Measurement of starting moments on electric motors

• Measurement of synchronization fluctuations and torsion vibrations especially on small service and stepper motors

• Checking rotary switches (product test)

Loading
Loading