Piezoelectric sensor, longitudinal strain measuring pin (M5) incl. cable (M4 pos. int., custom length) / 9247ASP

Piezoelectric sensor, longitudinal strain measuring pin (M5) incl. cable (M4 pos. int., custom length)
9247ASP
18007514
  • Piezoelectric sensor, measuring range (axial): –1400 … 1400 με
  • Nominal sensitivity: –8.6 pC/με
  • Dimensions: DxL (mm) M5x0,5 x 23
  • Output connection: M4x0.35 neg. and connecting cable type 1926Asp (custom length)
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Measuring range [µε]
-1400 … 1400 με
Product type
Strain sensor type
Longitudinal strain measuring pin
Mechanical properties
Preload force
3.3 kN
Range with preload
–1400 ... 1400 με
Axial preloading force pC
≈–20000 pC
Force sensitivity for preload
-6 pC/N
Overload
±2000 με
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±2 %FSO
Hysteresis
≤3 %FSO
Repeatability of sensitivity after demounting and remounting
–1,1%
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^13 Ω
Influence quantities
Sensitivity in test object
≈–8.6 pC/με
Maximal acceleration sensitivity
0.07 pC/g
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Applications
Semiconductor manufacturing
Cable properties
Cable included
Yes - configurable cable
Configurable cable length
0.1 … 10 m
Dimensions and materials
Weight (without cable)
2.5 g
Weight without cable and preloading bolt
2.5 g
Loading
Loading
Loading