Non-contact optical sensor Correvit KiMotion Racing / 2059B

KiMotion Racing Type 2059B
2059B
18048441
  • Ultra-lightweight and compact non-contact optical sensor
  • Non-contact measurement of speed and sideslip angle
  • Low signal noise, high vibration resistance, and dynamic adaptation of the sensor sensitivity
  • Flexible mounting options
Upon request
On request
Log in to myKistler to see prices
Operation and installation
Applications
Vehicle durability testing, Vehicle dynamics testing

The Correvit KiMotion Racing is the ultimate racing companion for every powertrain. Its completely redesigned ECU, together with an upgraded algorithm and sensor head, translate to an ultra-lightweight, compact, and precise enabler to achieve racing perfection.

Measurement of vehicle dynamics in motorsports: Formula 1, NASCAR, MotoGP, Formula-E, etc.

High-precision, slip-free measurement of:

  • Distance
  • Longitudinal and lateral velocity
  • Sideslip angle
  • Accelerations along the x, y, and z axes
  • Rotations around the x, y, and z axes

Introducing the Correvit KiMotion Racing: the latest evolutionary step in the renowned line of Correvit sensors. Building upon the exceptional performance of its predecessors and based on the proven Correvit measurement principle, the KiMotion Racing takes automotive sensor technology to new heights, offering unparalleled precision and reliability. The KiMotion Racing features a completely redesigned ECU with state-of-the-art electronics, significantly enhancing its resistance to the high vibrations and shocks that are characteristic of racing vehicles and environments. This robust, yet compact design ensures that the sensor delivers consistent and accurate measurements, even under the most demanding and changing racetrack conditions.

The KiMotion Racing includes an Inertial Measurement Unit (IMU) to provide several advantages, including more comprehensive data on the vehicle dynamics. With its IMU, the KiMotion Racing can capture detailed information regarding the acceleration, angular rate, and orientation, leading to a more accurate and insightful analysis of the vehicle's performance. It favours as well the signal smoothness for a clearer image of the vehicle performance. Additionally, the KiMotion Racing is 15 grams lighter than the SFx-F1, which helps to improve the performance of the vehicle by reducing its on-board weight. This weight reduction is achieved without compromising the sensor's durability or functionality, making it an ideal choice for high-performance racing applications, where every gram counts. This lightweight design is complemented with the miniaturization of the sensor head, which facilitates its placing, even with limited space availability. The KiMotion Racing also boasts a completely new algorithm that enables the sensor to adapt instantly to diverse environmental conditions such as water, ice, sunlight, and road reflections. This advanced adaptability significantly enhances the stability of the measurements, ensuring reliable data acquisition even as racetrack conditions change rapidly.

Experience the cutting-edge innovation of the Correvit KiMotion Racing, the ultimate tool for pushing the boundaries of the vehicle performance and achieving new levels of racing excellence. Regardless of the powertrain of the vehicle (eletrical, hybrid, internal combustion, hydrogen, etc), the Correvit KiMotion Racing is the ideal ground-truth sensor and perfect racing companion.

Loading
Loading