Monitor cable for maXYmos TL and maXYmos NC, 5 m / 1200A161A5

Monitor cable for maXYmos TL and maXYmos NC, 5 m
1200A161A5
18013106
  • Cable to separate display and measurement modules of maXYmos process monitoring systems
  • IP67 on one side
  • Connectors: D-Sub High Density 26-pin pos. – 26-pin neg.
  • Length: 5 m
On request
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP67
Cable properties
Cable length
5 m
Interfaces
Connection type (sensor)
D-Sub 26-pole pos.
Connection type (amplifier)
D-Sub 26-pole neg.
This monitor cable connects the display module (DIM) of maXYmos TL and NC process monitoring systems to the measurement module (MEM) when both units are separated. In this way, both system components can be installed flexibly and remotely from each other.
Loading
Loading