Modal force sensor for accelerometers with IEPE output, 220 N (50 lbf) / 9712B50

Quartz force sensors for structural vibration and modal analyses complement the Kistler product portfolio for NVH testing.
9712B50
18011080
  • Quartz force sensor with IEPE output
  • Measuring range: 220 N (50 lbf)
  • Temperature range: –55 … +120°C
  • Connector: 10 - 32 neg. (side)
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
-0.222 kN
Maximum measuring range [kN]
0.222 kN
Product type
Measurement system
Sensor
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Single axis force sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Certificates and Standards
Degree of protection EN 60529
IP67
Cable properties
Cable included
No cable included
Interfaces
Connector type
KIAG 10-32 neg.
Load cell with a 50 lbf range.
Loading
Loading