Miniature industrial charge amplifier with peak detection, range ratio 4:1, ±50000 pC, BNC neg. / 5039A122

Miniature industrial charge amplifier with peak detection, range ratio 4:1, ±50000 pC, BNC neg.
5039A122
18004532
  • Charge amplifier with two measuring ranges (ratio 4:1, ±50000 pC)
  • Analog peak output: 0 … 10 V (positive peaks only)
  • Charge input: BNC neg.
  • Output signal: ±10 V
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
Voltage
Input type
Charge quasi-static
Operation and installation
Device usage
Process monitoring
Applications
Monitoring and control in injection molding
Interfaces
Analog output type
Voltage (V)
This is a miniature industrial charge amplifier with peak detection and two measuring ranges: measuring range I ±50000 pC, measuring range ratio I:II ≙ 4:1, BNC neg.
Loading
Loading