MEMS capacitive K-Beam accelerometer, 50 g, titanium housing, differential 4 V FSO / 8316A050C0TB05

MEMS capacitive K-Beam accelerometer, 50 g, titanium housing, differential 4 V FSO
8316A050C0TB05
18037354
  • MEMS capacitive single axis accelerometer
  • Acceleration range: ±50 g
  • Differential 0±4 V FSO, without temperature output
  • 5 m integral cable, titanium housing
On request
 
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
50 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Voltage (MEMS)
Electrical isolation
Ground isolation
Ground Insulation
Yes
Influence quantities
Sensitivity for Voltage and IEPE Output
80 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0 Hz
Maximum frequency (±5%) [Hz]
2700 Hz
DC Response/ Low Frequency
Yes
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
125 °C
Mounting Adhesive
Yes
Mounting Magnetic
Yes
Mounting Screw
Yes
Mounting type
Adhesive / Wax, Magnetic base, Hole / screw
Applications
NVH testing
Accelerometer with a 50 g range, differential 4 V full-scale output, a titanium housing, and a side mounted 5 meter integral cable.
Loading
Loading