Laboratory charge amplifier, 1-channel, rack module version, 230 V, IEEE-488 interface, Piezotron (IEPE) input / 5015A0101

Laboratory charge amplifier, 1-channel, rack module version, 230 V, IEEE-488 interface, Piezotron (IEPE) input
5015A0101
18004404
  • Measuring ranges from ±2 to 2200000 pC
  • Frequency range: ≈0 … 200 kHz
  • LCD and rotary knob for operation and configuration
  • RS-232C interface
On request
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
Voltage
Input type
Charge dynamic, Charge quasi-static, IEPE (Piezotron)
Signal size
Very large signals (>1000000pC)
Dynamical properties
Maximum signal frequency
200 kHz
Time constant
Short, Long
Certificates and Standards
Degree of protection EN 60529
IP40
Operation and installation
Device usage
Testing, Process monitoring
Interfaces
Number of channels
1
Analog output type
Voltage (V)
Digital output type
RS-232
Dimensions and materials
Casing material
Aluminium
Loading
Loading
Loading