Industrial charge amplifier for manufacturing applications (ICAM), 1-channel, BNC neg., current output 4 … 20 mA / 5073A112

Industrial charge amplifier for manufacturing applications (ICAM), 1-channel, BNC neg., current output 4 … 20 mA
5073A112
18004737
  • 1-channel charge amplifier with RS232 interface and Manuware PC software
  • Wide adjustable measuring range: ±100 … ±1000000 pC
  • Charge input: BNC neg.
  • Output signal: 4 … 20 mA
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
Analog, Current, RS-232
Input type
Charge quasi-static
Dynamical properties
Maximum signal frequency
20 kHz
Time constant
Long
Operation and installation
Device usage
Process monitoring
Applications
In- and end-of-line testing for production processes, Spot welding process monitoring, Semiconductor manufacturing, 3C electronics manufacturing
Interfaces
Number of channels
1
Analog output type
Current
Digital output type
RS-232

This product will be discontinued soon. The new replacement product is 5073B.

Version 5073A..2 provides asymmetric current output, which limits the measurement to negative electrical charge signals from piezoelectric sensors, which most common corresponds to positive process load.

Loading
Loading