IEPE triaxial accelerometer, 1000 g, 1/4-28, 4-pin connector, with integral cable / 8763B1K0CBSP

IEPE triaxial accelerometer, 1000 g, 1/4-28, 4-pin connector, with integral cable
8763B1K0CBSP
18042446
  • Ceramic shear triaxial accelerometer with IEPE output
  • Acceleration range: ±1000 g
  • 1/4-28, 4-pin connector
  • IP68 integral cable
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
1000 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
5 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
120 °C
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Applications
NVH testing, Space payload testing, 3C electronics manufacturing
Accelerometer with a 1000 g range and an IP68 waterproof integral cable.
Loading
Loading