IEPE triaxial accelerometer 50 g, 1/4-28, 4-pin connector, with T05 TEDS P1451.4 V1.0 template 25, transfer function disabled / 8763B050BT05

IEPE triaxial accelerometer 50 g, 1/4-28, 4-pin connector, with T05 TEDS P1451.4 V1.0 template 25, transfer function disabled
8763B050BT05
18043987
  • Ceramic shear triaxial accelerometer with IEPE output
  • Acceleration range: ±50 g
  • 1/4-28, 4-pin connector
  • T05 TEDS P1451.4 V1.0 template 25, transfer function disabled
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
50 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
100 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0.5 Hz
Maximum frequency (±5%) [Hz]
7000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
100 °C
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Applications
NVH testing, Space payload testing, 3C electronics manufacturing
Accelerometer with a 50 g range, 1/4 - 28 connector, and T05 TEDS P1451.4 V1.0 template 25, transfer function disabled.
Loading
Loading