IEPE accelerometer, ceramic shear, 10 g / 8740A010B

IEPE accelerometer, ceramic shear, 10 g
8740A010B
18034957
  • High sensitivity accelerometer with IEPE output
  • Acceleration range: 10 g
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
10 g
Product type
Number of Axes
1
Technology
Ceramic, Shear
Metrological characteristics
Threshold (acceleration)
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
4.5E-5 g RMS
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
500 mV/g
Temperature coefficient of sensitivity (%/°C)
0.36
Dynamical properties
Minimum frequency (±5%) [Hz]
0.3 Hz
Maximum frequency (±5%) [Hz]
7000 Hz
Certificates and Standards
Certification
ISO 17025 Certified Calibration
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
75 °C
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base, Clip
Sealing
Hermetic Seal
Applications
NVH testing
Interfaces
Connector type
Side, 10-32 negative
Dimensions and materials
Depth
16.8 mm
Weight
4.5 g
Height
10.2 mm
Width
10.2 mm

Accelerometer with a 10 g range.

Loading
Loading