Hybrid Ethernet cable for power and data, M12 connectors, straight neg. - straight neg., 0.3 m / 1200A263SFSF0.3

1200A263SFSF0.3
18045187
- Hybrid cable for high-performance measuring devices
- Connectors: M12 straight neg. - M12 straight neg.
- Length: 0.3 m
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65Degree of protection EN 60529 (amplifier)
IP65Hybrid cable Type 1200A263SFSF reduces the number of cables for network connection and power supply to one single cable, enabling a lean measuring chain with minimum cabling. This shielded cable with M12 connectors on both sides provides power with Ethernet (CAT5, 100 Mbps) and fulfills IP65 standards. It is made of black halogen-free PUR and is approved for use in static installations in a wide temperature range from -40°C to 80°C. Its resistance to oil, flame and adhesion makes it versatile for use in various applications, from biomechanics to industrial use in machine rooms.
Loading
Loading