Hybrid Ethernet cable for power and data, M12 connectors, angled pos. - straight neg., 20 m / 1200A263AMSF20

Hybrid Ethernet cable for power and data, M12 connectors, angled pos. - straight neg., 20 m
1200A263AMSF20
18045183
  • Hybrid cable from digital force plates to power supply Type 5793A
  • Connectors: M12 angled pos. - M12 straight neg.
  • Length: 20 m
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP65
Dimensions and materials
Predefined cable length
20 m
Hybrid cable Type 1200A263AMSF reduces the number of cables for network connection and power supply to one single cable, enabling a lean measuring chain with minimum cabling. This shielded cable with M12 connectors on both sides provides power with Ethernet (CAT5, 100 Mbps) and fulfills IP65 standards. As an accesory for Kistler's digital force plates, it goes hand in hand with the benefits of the digital measuring technology. Cable Type 1200A263AMSF is used to connect digital force plates of Type 9667AA or 9260BA to power supply Type 5793A.
Loading
Loading