Connection cable for piezoelectric sensors, KIAG 10-32 pos. int to Fischer 103 neg., 1 m / 1979A1

Connection cable for piezoelectric sensors, KIAG 10-32 pos. int to Fischer 103 neg., 1 m
1979A1
18000960
  • Cable material: FPM
  • IP protection: IP67 / IP68
  • Cable diameter: 3.2 mm
  • Cable length: 1 m
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Temperature measuring range [°C]
-55 … 200 °C
Mechanical properties
Bending radius (static)
24 mm
Bending radius (dynamic)
48 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>1 x E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP67
Degree of protection EN 60529 (amplifier)
IP68
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Weldable
Protection welded (sensor)
IP67
Interfaces
Connection type (sensor)
KIAG 10-32 pos. int.
Connection type (amplifier)
Fischer 103 KE neg.
Dimensions and materials
Material
FPM
Cable diameter
3.2 mm
Cable color
Black
Weight
80 g
Predefined cable length
1 m
Coaxial cables for force, torque and strain sensors (e.g. for sensors with KIAG 10-32 int. connector).
Loading
Loading