Fork light barrier, infrared, fork w 30 mm d 60 mm, plug S2 7-pin, resolution >0.5 mm, external electronics / PS-30-60/S2

Fork light barrier, infrared, fork w 30 mm d 60 mm, plug S2 7-pin, resolution >0.5 mm, external electronics
PS-30-60/S2
18037023
  • Fork light barrier with fork width 30 mm, fork depth 60 mm
  • Resolution with alternating light amplifier: >0.5 mm
  • Resolution with pulse amplifier: 0.1 mm
  • Connection: plug S2, 7-pin
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Fork width
30 mm
Fork depth
60 mm
Metrological characteristics
Repeating accuracy, maximum
0.01 mm
Electrical properties
Output signal type
Industrial amplifier
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Usage
Feed control, Position control
Design
Fork light barrier
Applications
Feed control, Position control
Interfaces
Connector type
7-pole S2 connector
Loading
Loading
Loading