Fork light barrier, infrared, fork width 10 to 40 mm, fork depth 15 to 60 mm, plug S2 7-pin, external electronics / PS-

PS-
18038168
- Fork width 10 to 40 mm
- Fork depth: 15 to 60 mm
- Cable length: 25 ... 400 mm
- Connection: plug S2, 7-pin
Electrical properties
Output signal type
Industrial amplifierLoading
Loading
Loading