Separation cable for voltage output sensors, 1/4-28 neg. to 3 x BNC pos., silicone, low outgassing, custom length / 1734ALK04SP

Separation cable for voltage output sensors, 1/4-28 neg. to 3 x BNC pos., silicone, low outgassing, custom length
1734ALK04SP
18036546
  • Cable material: Silicone (main)
  • IP protection (sensor / amplifier): IP50 / IP40
  • Cable length: 0.1 ... 20 m
  • Temperature range: -55 ... 200°C
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP50
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-55 … 200 °C
Cable properties
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
IEPE
Special features
Cryogenic applications [-195°C], Low outgassing
Cable length
Configurable
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
1/4-28 4-pole neg.
Connection type (amplifier)
BNC pos., BNC pos., BNC pos.
Dimensions and materials
Material
Silicone
Cable diameter
2.5 mm
Cable color
Blue
Cable for voltage output sensors (e.g. IEPE triaxial accelerometers).
Loading
Loading