Separation cable for voltage output sensors, 1/4-28 neg. to 3 x BNC pos., silicone, custom length / 1734AK04SP

Separation cable for voltage output sensors, 1/4-28 neg. to 3 x BNC pos., silicone, custom length
1734AK04SP
18031455
  • Cable material: Silicone (main)
  • IP protection (sensor / amplifier): IP50 / IP40
  • Cable length: 1 ... 20 m
  • Temperature range: -55 ... 200°C
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP50
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-55 … 200 °C
Cable properties
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
IEPE
Special features
Cryogenic applications [-195°C]
Cable length
Configurable
Configurable cable length
1 … 20 m
Interfaces
Connection type (sensor)
1/4-28 4-pole neg.
Connection type (amplifier)
BNC pos., BNC pos., BNC pos.
Dimensions and materials
Material
Silicone (main)
Cable diameter
2.5 mm
Cable color
Multicolor
Cable for voltage output sensors (e.g. IEPE triaxial accelerometers).
Loading
Loading