Electromechanical NC joining module NCFH, servo press, meas. range 1: 30 kN, meas. range 2: 15 kN, 400 mm stroke, size 2 / 2151B30154002

Compact electromechanical joining module NCFH with wide measuring range / 2151B
2151B30154002
18025915
  • NC joining module NCFH with hollow shaft motor and compact design, size 2
  • Measuring range 1: 30 kN
  • Measuring range 2: 15 kN
  • 400 mm stroke
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Required force
30 kN
Product type
Joining module type
NCFH
Type of force sensor
Piezoelectric
Mechanical properties
Stroke
400 mm
Motor brake
With a holding brake
Drive version
Straight drive
Dynamical properties
Maximum speed [mm/s]
300 mm/s
Loading
Loading
Loading