Cylinder pressure sensor for engine diagnostics (M10, 0 … 250 bar), Piezotron, installed in Thompson adapter / 6619AP25AK

Cylinder pressure sensor for engine diagnostics (M10, 0 … 250 bar), Piezotron, installed in Thompson adapter
6619AP25AK
18042741
  • Cylinder pressure sensor for short term measurements
  • Installed in Thompson adapter (Type 6513AK), incl. Piezotron amplifier
  • Fully compatible with Engine Peak Meter of Type 2516B1
  • Fischer connector SE103 and robust cable (up to 200°C)
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
250 bar
Dynamical properties
Natural frequency
65 kHz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-40 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
350 °C
Cable properties
Cable included
Yes - fixed cable
This cylinder pressure sensor is designed for short term measurements at the indicator valve of low and medium speed engines.
Loading
Loading