Continuous pressure generator for sensor calibration and verification, 10000 bar / 6906

Continuous pressure generator for sensor calibration and verification, 10000 bar
6906
18006793
  • Hydraulic pressure generator for piezoelectric pressure sensors
  • Up to 10000 bar of hydraulic pressure
  • Suited for quasi-static calibration
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Stroke per spindle revolution
1.75 mm
Piston stroke
76 mm
Pressure transmission
Kistler Type 1053 Oil
Metrological characteristics
Range
0 … 10000 bar
Influence quantities
Pressure loss, approximate
0 bar/min
Dimensions and materials
Piston diameter
6 mm
Swept volume
2.14 cm3
Oil reservoir
22 cm3
The Kistler pressure generator Type 6906 was specifically developed to calibrate, or verify, piezoelectric pressure sensors. Continuous pressure generation (10 … 30 s loading cycle) allows for precise calibrations of piezelectric pressure sensors.
Loading
Loading