Connection cable for high temperature applications, M4x0.35 pos. int to KIAG 10-32 pos. int, custom length / 1951ASP

Connection cable for high temperature applications, M4x0.35 pos. int to KIAG 10-32 pos. int, custom length
1951ASP
18000922
  • Cable material: PI/PFA
  • IP protection: IP65 / IP65
  • Cable diameter (inner / outer): 2 mm / 2.6 mm
  • Cable length: 0.1 … 30 m
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius (static)
26 mm
Bending radius (dynamic)
39 mm
Bending radius [mm]
8 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Capacitance
105 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP65
Operation and installation
Operating temperature range
-55 … 300 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
PI / PFA-adhesive
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 30 m
Cable properties
Kapton with stainless steel sheathed
Interfaces
Connection type (sensor)
M4x0.35 pos. int.
Connection type (amplifier)
KIAG 10-32 pos. int.
Dimensions and materials
Material
PI / PFA
Cable color
Metalic gray
Cable outer layer protection
Steel mesh
Cable diameter (outer)
2.6 mm
Cable diameter (inner)
2 mm
Coaxial cable for force, torque and strain sensors (e.g. for 1-component force sensors).
Loading
Loading