Connection cable for high temperature applications, M4x0.35 pos. int to KIAG 10-32 pos. int, 1 m / 1951A1

Connection cable for high temperature applications, M4x0.35 pos. int to KIAG 10-32 pos. int, 1 m
1951A1
18000918
  • Cable material: PI/PFA
  • IP protection: IP65 / IP65
  • Cable diameter (inner / outer): 2 mm / 2.6 mm
  • Cable length: 1 m
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius (static)
26 mm
Bending radius (dynamic)
39 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Capacitance
105 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP65
Operation and installation
Operating temperature range
-55 … 300 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
PI / PFA-adhesive
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
M4x0.35 pos. int.
Connection type (amplifier)
KIAG 10-32 pos. int.
Dimensions and materials
Material
PI / PFA
Cable color
Metalic gray
Cable outer layer protection
Steel mesh
Cable diameter (outer)
2.6 mm
Cable diameter (inner)
2 mm
Predefined cable length
1 m
Coaxial cable for force, torque and strain sensors (e.g. for 1-component force sensors).
Loading
Loading