Connection cable for piezoelectric sensors, V3-E pos. to Fischer 104 pos., custom length / 1698AISP

Connection cable for piezoelectric sensors, V3-E pos. to Fischer 104 pos., custom length
1698AISP
18032794
  • Cable material: PFA
  • IP protection: IP68 / IP65
  • Weight: 12 g
  • Cable length: 0.16 … 15 m
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius (static)
10 mm
Bending radius (dynamic)
15 mm
Electrical properties
Insulation resistance
>1 x E+14 Ω @RT
Impedance
50 Ω
Capacitance
97-100 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP68
Degree of protection EN 60529 (amplifier)
IP65
Operation and installation
Operating temperature range
-40 … 120 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
Piezoelectric
Special features
Low noise, High insulation
Cable length
Configurable
Configurable cable length
0.16 … 15 m
Interfaces
Connection type (sensor)
V3-E pos.
Connection type (amplifier)
Fischer 104 9-pole pos.
Dimensions and materials
Material
PFA
Cable color
Metalic grey
Cable outer layer protection
Stainless steel braiding
Cable diameter (outer)
7.5 mm
Cable diameter (inner)
3 mm
Used for triaxial measurements in multi-axis force sensors.
Loading
Loading