Connecting cable for triaxial force sensors, V3, Fischer 9-pole pos. / 1698AI10

Connecting cable for triaxial force sensors, V3, Fischer 9-pole pos.
1698AI10
18032797
  • Connection cable with 3 conductors for triaxial force sensors
  • Connections: V3 pos. to Fischer 9-pole pos.
  • Protection class EN60529: IP68
  • Length: 10 m
On request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529
IP68, IP65
Operation and installation
Temperature range
-40 … 120 °C
Used for
Triaxial measurement
Cable properties
Predefined cable length
10 m
Cable properties
PFA ⌀2 mm blue
Interfaces
Number of conductors
3
Connector type
V3 (positive), Fischer 104 9-pin (positive, 90°)
Blue, multi-wire, high insulation, PFA based cable (ø7,5 mm) with steel braiding and a temperature range of –40 to +120°C.
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
0 results
Accessory Type