Separation cable for piezoelectric sensors, V3-A pos. to 3 x SMC neg., custom length / 1698AHSP

Separation cable for piezoelectric sensors, V3-A pos. to 3 x SMC neg., custom length
1698AHSP
18000684
  • Cable material: PFA
  • IP protection: IP65 / IP40
  • Operating temperature range from -40 to 120°C
  • Cable length: 0.5 … 20 m
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
30 mm
Electrical properties
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-40 … 120 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
Piezoelectric
Special features
Low noise, High insulation
Cable length
Configurable
Configurable cable length
0.5 … 20 m
Interfaces
Connection type (sensor)
V3-A pos.
Connection type (amplifier)
SMC neg., SMC neg., SMC neg.
Dimensions and materials
Material
PFA
Cable color
Green
Cable outer layer protection
Synthetic braiding
Cable diameter (outer)
3.1 mm
Cable diameter (inner)
2 mm
Used for triaxial measurements in multi-axis force sensors.
Loading
Loading