Separation cable for piezoelectric sensors, V3-C pos. to 3 x SSMB neg., custom length / 1698AGSP

Separation cable for piezoelectric sensors, V3-C pos. to 3 x SSMB neg., custom length
1698AGSP
18000683
  • Cable material: PFA
  • IP protection: IP68 / IP40
  • Operating temperature range from -40 to 120°C
  • Cable length: custom length
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Temperature measuring range [°C]
-40 … 120 °C
Mechanical properties
Bending radius (static)
10 mm
Bending radius (dynamic)
15 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>1 x E+14 Ω @RT
Impedance
50 Ω
Capacitance
97-100 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP68
Degree of protection EN 60529 (amplifier)
IP40
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Welded
Protection welded (sensor)
IP67
Configurable cable length
0.3 … 5 m
Interfaces
Connection type (sensor)
V3-C pos.
Connection type (amplifier)
SSMB neg. (Mini Coax), SSMB neg. (Mini Coax), SSMB neg. (Mini Coax)
Dimensions and materials
Material
PFA
Cable color
Metalic gray
Cable outer layer protection
Stainless steel braiding
Cable diameter (outer)
7.5 mm
Cable diameter (inner)
1 mm
Used for triaxial measurements in multi-axis force sensors.
Loading
Loading