Connection cable for piezoelectric sensors, V3-C pos. to Fischer 104 pos., custom length / 1698ACSP

Connection cable for piezoelectric sensors, V3-C pos. to Fischer 104 pos., custom length
1698ACSP
18000677
  • Cable material: PFA
  • IP protection: IP68 / IP65
  • Operating temperature range from -40 to 120°C
  • Cable length: 0.3 … 5 m
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius (static)
10 mm
Bending radius (dynamic)
15 mm
Electrical properties
Insulation resistance
>1 x E+14 Ω @RT
Impedance
50 Ω
Capacitance
97-100 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP68
Degree of protection EN 60529 (amplifier)
IP65
Operation and installation
Operating temperature range
-40 … 120 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Welded
Protection welded (sensor)
IP68
Sensor type
Piezoelectric
Special features
Low noise, High insulation
Cable length
Configurable
Configurable cable length
0.3 … 5 m
Interfaces
Connection type (sensor)
V3-C pos.
Connection type (amplifier)
Fischer 104 9-pole pos.
Dimensions and materials
Material
PFA
Cable color
Metalic grey
Cable outer layer protection
Stainless steel braiding
Cable diameter (outer)
7.5 mm
Cable diameter (inner)
1 mm
Used for triaxial measurements in multi-axis force sensors.
Loading
Loading