Separation cable for piezoelectric sensors, V3-A pos. to 2 x KIAG 10-32 pos., custom length / 1698APsp

Separation cable for piezoelectric sensors, V3-A pos. to 2 x KIAG 10-32 pos., custom length
1698APsp
18044137
  • Cable material: Polyamid
  • Cable outer protection: Synthetic braiding
  • Cable color: green
  • Cable length: custom length
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
30 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (amplifier)
IP65
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.2 … 20 m
Interfaces
Connection type (sensor)
V3-A pos.
Connection type (amplifier)
KIAG 10-32 pos., KIAG 10-32 pos.
Dimensions and materials
Material
Polyamid
Cable color
Green
Cable outer layer protection
Synthetic braiding
Cable diameter (outer)
3.1 mm
Cable diameter (inner)
2 mm
Used for multi-axis measurements.
Loading
Loading