Separation cable for voltage output sensors, 1/4-28 neg. to 3 x KIAG 10-32 pos., 5 m / 1756C5K05

Separation cable for voltage output sensors, 1/4-28 neg. to 3 x KIAG 10-32 pos., 5 m
1756C5K05
18029907
  • Cable material: FEP (main)
  • IP protection (sensor / amplifier): IP50 / IP65
  • Cable length: 5 m
  • Temperature range: -196 ... 200°C
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP50
Degree of protection EN 60529 (amplifier)
IP65
Operation and installation
Operating temperature range
-196 … 200 °C
Cable properties
Cable insulator
FEP (main)
Connection angle (sensor)
Straight
Cryogenic applications [-195°C]
Yes
Connection option (sensor)
Screwed
Configurable cable length
1 … 20 m
Interfaces
Connection type (sensor)
1/4-28 4-pole neg.
Connection type (amplifier)
KIAG 10-32 pos., KIAG 10-32 pos., KIAG 10-32 pos.
Dimensions and materials
Material
FEP (main)
Cable diameter
2.7 mm
Cable color
Transparent
Weight
112 g
Predefined cable length
5 m
Cable for voltage output sensors (e.g. IEPE triaxial accelerometers).
Loading
Loading