3D force plate with digital output (measuring range Fz -10 … 15 kN), 900x900x100 mm / 9667AA0909

3D force plates from Kistler deliver reliable data for comprehensive motion and performance analyses.
9667AA0909
18044991
  • Force plate dimensions: LxWxH (mm) 900x900x100
  • Measuring range Fz: –10 … 15 kN
  • Natural frequency: 600 Hz (Fx, Fy), 390 Hz (Fz)
  • Degree of protection: IP65
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
-10 kN
Maximum measuring range [kN]
15 kN
Product type
Measurement system
Sensor
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Force plate
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Crosstalk
Maximum crosstalk Fx→Fy
-1.5 … 1.5 %
Maximum crosstalk Fx→Fz
-1.5 … 1.5 %
Maximum crosstalk Fy→Fx
-1.5 … 1.5 %
Maximum crosstalk Fy→Fz
-1.5 … 1.5 %
Maximum crosstalk Fz→Fx
-0.5 … 0.5 %
Maximum crosstalk Fz→Fy
-0.5 … 0.5 %
Electrical properties
Output signal type
Voltage
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Cable included
No cable included
Interfaces
Connector type
Hybrid 8-pole neg.
Loading
Loading
Loading