Torque measuring flange system KiTorq, measuring ranges from 50 to 10000 Nm / 4552A

Torque measuring flange system KiTorq, measuring ranges from 50 to 10000 Nm
4552A
18048178
  • Torque flange sensor for high speed applications up to 30000 rpm
  • Up to 5 mm airgap between rotor and stator for easy installation
  • Very high accuracy thanks to linearity error including hysteresis of only 0.03%
  • Rotational speed or angle measurement with up to 8192 pulses per revolution
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [N·m]
10000 N·m
Measuring range [N·m]
50 … 10000 N·m
Product type
Rotating / Non-rotating
Rotating
Mechanical properties
Limiting Torque
200 %
Metrological characteristics
Linearity including hysteresis
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
0.03 %FSO
Relative standard deviation of repeatability
0.03 %FSO
Dual-range
Yes
Accuracy class strain gauge
0.05
Electrical properties
Output signal type
Voltage, Frequency, Digital
Influence quantities
Temperature influence zero point
0.05 %FSO/10K
Temperature influence nominal value
0.05 %FSO/10K
Dynamical properties
Limit frequency -3 dB
10 kHz
Maximum speed [rpm]
Select the category in which the torque to be measured falls.
30000 rpm
Certificates and Standards
Degree of protection EN 60529
IP56
Operation and installation
Operating temperature range
10 … 60 °C
Sensor design
Flange type
Applications
In- and end-of-line testing for production processes, eVTOL / UAV / drone testing, Rocket and jet engine testing, 3C electronics manufacturing
Interfaces
Angle / speed output
8192 pulses/revolution
Additional properties
Nominal airgap
2 mm
Maximum allowed air gap between rotor and stator
5 mm

The KiTorq system is a torque measuring flange system, consisting of the Type 4552A KiTorq Rotor torque measuring unit and the Type 454XB KiTorq Stator torque evaluation unit. The rotors and stators of the KiTorq system can be used in any combination with each other without additional calibration. Using the ordering key, the Type 4552A rotor can be purchased individually or as a calibrated torque measurement chain together with a KiTorq Stator. The stator automatically detects a change in the rotor and automatically sets the required parameters. The torque evaluation unit supplies power to the KiTorq Rotor and receives measurement values from it. The evaluation unit has an integrated speed and angle measuring unit and provides various signal outputs, depending on type.

Loading
Loading