High-speed linear modules for joining applications / 2166A

Kistler supplements the LinMot linear module with piezoelectric force measurement technology and acceleration compensation.
2166A
20000218
  • Linear modules with integrated MagSpring® and position feedback
  • Max. speed up to 5 m/s and acceleration up to 50 m/s²
  • Compact and rigid design for high repeatability
  • Seamless integration with maXYmos NC and ICAM-B amplifier
Upon request
On request
Log in to myKistler to see prices
Product type
Joining module type
NCFQ
Operation and installation
Applications
3C electronics manufacturing, Electrical and electronics industries, General manufacturing, Medical, Semiconductors
NCFQ linear modules are designed for high-speed and high-precision joining applications in modern assembly systems. Based on direct-drive technology from LinMot and approved by Kistler, they provide excellent dynamics, precision, and repeatability. The integrated MagSpring® supports vertical applications, ensuring smooth, energy-efficient motion. Together with sensors and process monitoring systems from Kistler, they form the dynamic core of every NCFQ system.
Loading
Loading