NC joining module NCFx, servo press angled 180°, strain gauge sensor 2 kN, 200 mm stroke, with holding brake / 2165A002-0200T5H0400NNNNNNNN

Electromechanical joining module, servo press NCFx
2165A002-0200T5H0400NNNNNNNN
18051666
  • Servo press for smart joining, angled 180°, with holding brake
  • Measuring range: 2 kN
  • 200 mm stroke
  • 400 mm/s speed
On request
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Required force
2 kN
Product type
Joining module
NCFx
Type of force sensor
Strain gauge
Mechanical properties
Stroke
200 mm
Motor brake
With a holding brake
Dynamical properties
Maximum speed [mm/s]
400 mm/s
Operation and installation
Applications
General manufacturing, White Goods, Home Appliances, Automotive

The NC joining modules in the NCFx series (Type 2165A) feature a particularly compact design, which enables a smaller center distance and significantly reduces space requirements. This facilitates integration into existing machine concepts, a clear advantage for plant manufacturers and system integrators. The force measurement of the NCFx joining modules is carried out using force sensors based on the strain gauge (DMS/SG) principle, which are permanently integrated inside the housing.

Communication between the servo amplifier and the maXYmos NC process monitoring system (Type 5847C) takes place digitally via EtherCAT. Thanks to the plug and play functionality of the maXYmos NC, the joining module is clearly identified, the sensor and calibration values are transferred, and the servo amplifier is automatically parameterized. The Ethernet interface can be used to transfer quality data via various protocols, as well as to perform visualizations via VNC and data backups.

The NC joining module NCFx (Type 2165A) is designed for automated production systems and manual workstations in the automotive industry, general manufacturing and white goods. The compact, angled design of the servo press facilitates its integration into space-critical machine concepts. The measuring ranges of 2 to 80 kN cover a wide variety of measurement requirements.

Loading
Loading