Connection cable for piezoelectric sensors, KIAG 10-32 pos. 90° to BNC pos., 2 m / 1641B2

Connection cable for piezoelectric sensors, KIAG 10-32 pos. 90° to BNC pos., 2 m
1641B2
18000554
  • Cable material: PFA
  • IP protection: IP65 / IP40
  • Cable diameter: 2 mm
  • Cable length: 2 m
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Temperature measuring range [°C]
-55 … 200 °C
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
30 mm
Bending radius [mm]
5 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP40
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
KIAG 10-32 pos. 90°
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PFA
Cable diameter
2 mm
Cable color
Green
Weight
35 g
Predefined cable length
2 m
Coaxial cable for connection between sensor and charge amplifier (e.g. 1-component force sensors, industrial production or automation).
Loading
Loading