Connecting cable for multicomponent dynamometers, 8-wire, with braided steel, 90° Fischer flange 9-pole pos., 2 … 10m / 1679AQ01sp

Connecting cable for multicomponent dynamometers, 8-wire, with braided steel, 90° Fischer flange 9-pole pos., 2 … 10m
1679AQ01sp
18044103
  • Highly insulating dynamometer cable with 8 conductors
  • Metal braided sheath
  • Flange type: angled
  • Length: 2 - 10m
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP67
Degree of protection EN 60529 (amplifier)
IP65
Operation and installation
Temperature range
-5 … 70 °C
Used for
6-Component measurement
Cable properties
Configurable cable length
2 … 20 m
Interfaces
Connection type (sensor)
Fischer 104 9-pole pos. 90°
Connection type (amplifier)
Fischer 104 9-pole pos.
This is a highly insulating connection cable with a flexible metal braided sheath for multi-component dynamometers with Fischer 9-pin flange connector.
Loading
Loading