Telemetric Measurement System, TMS amplifier module / 5190A

This amplifier module is designed for measuring applications on rotating systems in combination with the TMS base unit (Type 5290A).

5190A

This amplifier module is designed for measuring applications on rotating systems in combination with the TMS base unit (Type 5290A).
Main features / advantages
  • Enables applications without continuous cable connection
  • Suitable for 24/7 operation
  • Single-channel measurements with individual configuration and control
  • Suitable for use in harsh environments (e.g. machine room)
  • Wireless power supply via the base module (Type 5290A)
  • Versatile mounting options
The TMS (Telemetric Measurement System) amplifier module allows single-channel sensor measurement signals to be converted into a digital data stream, which can be transmitted to a TMS base module (Type 5290A) via near-field telemetry, while taking up very little space. When coupled, the amplifier module is also powered wirelessly by the base module, enabling a wide range of measurement applications on rotating systems such as tool turrets, multi-spindle machine tools, robot arms and many more.
Loading
Loading