Servo amplifiers ctrlX DRIVE and accessories for NCFx Pro joining modules / 2181A

The ctrlX DRIVE servo amplifiers control the motor of the NCFx Pro electromechanical joining module and are parameterized via EtherCAT connection to maXYmos NC.

2181A

The ctrlX DRIVE servo amplifiers control the motor of the NCFx Pro electromechanical joining module and are parameterized via EtherCAT connection to maXYmos NC.
Main features / advantages
  • Compact dimensions for space savings in the control cabinet
  • EtherCAT connection to maXYmos NC process monitoring system
  • STO and optional Safe Motion (SMES, SMST2, SMM1, SBC) available
  • Applications up to Performance Level e (PL e ) possible
  • Single-cable solution for fast commissioning (up to 54 A)

The ctrlX DRIVE servo amplifier controls the motor of the NCFx Pro electromechanical joining module. This directly influences travel distance, travel speed, and maximum force of the NC joining module. The control specifications are transmitted directly via EtherCAT in accordance with the sequence parameterized in the maXYmos NC process monitoring system. This makes it possible to implement a wide variety of press-fit and joining applications with a high degree of flexibility. Thanks to plug and play, the crtlX servo amplifier is parameterized by maXYmos NC and can therefore be commissioned very easily and conveniently. STO or optional Safe Motion with SMES, SMST2, SMM1 and SBC functions are available as safety technologies.

Need a consultation? Contact us

Find out more about this product.

Loading
Loading