Adjustable industrial miniature charge amplifiers MiniAmp / 5030Q4xB

The adjustable MiniAmp industrial charge amplifier converts electrical charge from piezoelectric sensors into a proportional voltage signal.

5030Q4xB

The adjustable MiniAmp industrial charge amplifier converts electrical charge from piezoelectric sensors into a proportional voltage signal.
Main features / advantages
  • Simple integration with ±10 V analog output
  • Quick and easy range adjustment (20 to 100 percent) via app
  • Two remotely switchable measuring ranges (e.g., 1:10 and 1:5)
  • Clear status monitoring with two LED indicators
  • Reliable operation in harsh industrial environments

The adjustable MiniAmp is a compact, industrial-grade, single-channel charge amplifier designed to convert the electrical charge generated by piezoelectric sensors into a precise and proportional voltage signal. Its miniature form factor makes it ideal for installations where space is limited, while its robust construction ensures reliable operation in demanding industrial environments.

Featuring a standard ±10 V analog output, MiniAmp can be easily integrated into PLCs, data acquisition systems, machine controllers, and monitoring equipment. The amplifier offers flexible range adjustment from 20 to 100 percent via an intuitive app, enabling users to optimize sensitivity and signal dynamics without requiring hardware modifications.

To maximize application versatility, MiniAmp provides two remotely switchable measuring ranges, allowing fast adaptation to different measurement requirements without physical access to the device. This feature simplifies machine setup, reduces downtime, and supports changing process conditions.

The device includes two integrated LED status indicators that provide clear visual feedback on operating status and diagnostics, enabling quick troubleshooting and reducing maintenance effort. Whether used for force, pressure, vibration, or dynamic measurement applications, MiniAmp delivers accurate signal conditioning, simple integration, and outstanding reliability in a highly compact package.

Loading
Loading