Servo press with precise force-displacement monitoring

[object Object]

Compact for joining applications

As a machine and plant manufacturer, are you planning a process-safe, (partially) automated assembly station for joining components with a servo press?

Limited installation space, increasing system complexity and growing documentation requirements increase the integration effort and planning risk. At the same time, sensitive components must be joined reliably with reproducible force-displacement monitoring and cycle-accurate process data for approvals, audits and quality verification. Traditional solutions often reach their limits as operating costs and maintenance increase, while their controllability remains limited.

Electromechanical servo press with integrated force-displacement monitoring. Joining, measuring, documenting  all in one system

The Integrated Joining System (IJSys) combines all components of the joining process in one compact housing. Paired with the maXYmos NC system, it creates a continuous measuring chain up to process control, monitoring and evaluation in one system.

Discover the Integrated Joining System

View product

All-in-one joining system with a small footprint in assembly systems

The system combines drive, control, sensors and functional safety in a single housing and therefore requires minimal space – ideal for particularly compact machine concepts. Thanks to clearly defined interfaces and the compact design, integration is both quick and easy, which contributes to a high level of planning and investment safety and minimizes risk. In addition, the system can optionally be operated without a separate control cabinet, which provides additional flexibility in the machine design.

Direct force-displacement monitoring

  • Traceability and quality assurance thanks to seamless recording, evaluation and documentation of the joining processes in real time
  • Reliable process data per cycle – for approvals, audits and proof of quality

By reducing rework and scrap, predictable unit costs can be achieved.  

Efficiently integrated

  • Reduced operating costs compared to pneumatic systems thanks to maximum energy efficiency and low-maintenance operation
  • All-in-one solution – minimal design and integration effort

Fewer peripherals, lower running costs, lower total cost of ownership (TCO).

Easy to upgrade

  • Modernize existing assembly stations without costly conversions and machine downtimes
  • Standardized interfaces enable easy installation

Low implementation costs for increased planning and investment security along entire assembly lines.

Need a consultation?

Our experts are just a click away.

Three steps to a documented, electromechanical joining process with the Integrated Joining System

Functional principle: joining system with integrated module (IJSys): commissioning and connection to the machine/plant system
1. Integrate – compact and with few peripherals

The Integrated Joining System reduces the required periphery and simplifies integration into the machine or system thanks to smart features.

  • Mechanical interface in accordance with ISO 15552
  • Simple electrical connection via two plugged-in cables
  • Fieldbus-based communication according to established standard
  • Low space requirement and minimal peripherals thanks to integrated design
Testing tool setup menu with 3 EOs: size and count up to 10 freely configurable – servopress, force‑displacement, pneumatics.
2. Flexible control – reliable process control

The precise force-displacement control for stable joining processes is based on the parameters force, position and speed, as well as clearly defined limit values and reproducible process windows. The process data regarding force and displacement are recorded in real time so that deviations can be responded to quickly.

maXYmos setup: Data export (CSV, XML, PDF) – for servo presses and force-displacement monitoring in plant/machine.
3. Record, document and verify

The Integrated Joining System measures the force-displacement values for each individual joining cycle. In combination with the maXYmos NC process monitoring system, the measurement data is collected, analyzed, documented and visualized. Thus, seamless traceability and auditability are ensured, and proof of performance and quality is provided.


Discover the Integrated Joining System

View product