Extension cables for 1-channel mold pressure sensors, BNC, fluoro-polymer covering / 1667B

1667B
These coaxial extension cables can be used to connect 1-channel pressure sensors in the mold to the ComoNeo process monitoring system.
- 1-channel connector at mold
- System connector: BNC
- Fluoro-polymer covering
- Operating temperature range: 0 … 200 °C
undefined