奇石乐压电式加速度计更精确地测量微振动


温特图尔,2022年7月 - 奇石乐最成功的三轴加速度计8763B得到了进一步改进,其所有范围的噪声阈值都明显降低。得益于测试程序的优化,阈值降低了58%,这使得微振动监测的测量更加精确。工艺的改进带来更短的制造时间和更高的库存水平——从而缩短交货时间。

测量微振动在许多工程应用中是必不可缺的:准确的GPS数据取决于稳定的太空飞船和卫星,而汽车开发商需要NVH测试(噪声、振动和平顺性)来优化驾驶舒适度、车辆性能、耐久性和可靠性。因为微振动发生在微g范围内,所以这类应用需要一个具有极低噪声的高灵敏度测量链。

The IEPE triaxial accelerometer 8763B now features a significantly lower noise threshold for all its measuring ranges.
The IEPE triaxial accelerometer 8763B now features a significantly lower noise threshold for all its measuring ranges.

降低微振动测量的噪声阈值

IEPE(集成压电集成电路)三轴加速度计8763B是用于这些测量的最常用的奇石乐传感器,它允许在三个相互垂直的轴上进行振动监测。测量阈值决定了传感器能够可靠地拾取的最小可能的振动级。2021年,奇石乐已改善了50g范围内的噪音阈值。更有效的测试程序和对奇石乐设施的大量投资现在已带来进一步的优化。8763B现在的特点是所有范围的噪声阈值都大大降低:100g范围内的噪声阈值降低58%,250g内范围降低37%,500g范围内降低52%,1000g范围内降低54%,传感器的最高范围2000g内降低51%。得益于这些优化,8763B传感器变得更加适用于通用的应用,如模态分析、频率响应测量和电机测试。

三轴加速度计的可用性进一步优化

奇石乐进一步优化了程序和运行,大大缩短了8763B系列在中小规模订单上的生产周期,并减少了交货时间。在最佳条件下,生产时间已经大大减少。这也使安全库存水平提升。同时,配件的可用性也得到了改善。

8763B传感器在每个正交轴上都有很宽的频率响应,非常适合于动态振动测量,特别是在轻质结构上。其他特点包括传感器的轻质密封钛合金外壳,以及由于采用了剪切元件技术,对基础应变的高免疫力。一体化的硅胶电缆型号可用于高达10 bar的水下振动测试。8763B系列的传感器可以通过胶粘剂安装或灵活的螺柱安装在测试对象上,得益于三个5-40的螺纹孔,使其能够充分利用立方体设计的每个安装面,确保每个轴的校准的可靠安装。