At the Meerane site, Kistler’s specialized expertise in all types of cables is consolidated: employees produce around 100,000 cables annually for the Group’s force, pressure, and torque sensors, covering approximately 100 different cable types in lengths ranging from 0.5 to 100 meters. The product portfolio includes highly-insulated ready-fabricated coaxial cables, multi-wire cables, as well as data and sensor cables. These often need to meet special requirements, for example when used in dynamic production environments where they are exposed to frequent bending, abrasion, and repeated motion, while still needing to transmit precise signals without interference. The characteristics such as length, thickness, covering and connector type vary depending on the application. In addition, Meerane also supplies cable components such as connectors directly to production sites at other locations.
The expansion of jobs in Meerane is a deliberate strategic decision: we are specifically investing in growth in order to optimize our production footprint and sustainably concentrate value creation at a high-performance site. Fabian Kienzle, Head of Cable Manufacturing in Meerane, comments: “We are pleased to manufacture all cable-related products at the Meerane site now. The strong local team has built up impressive expertise over more than a decade, benefiting not only the entire Kistler Group but above all our customers. This step would not have been possible without this high level of commitment and the continuous development of our employees.”