What are ground reaction forces?
According to Newton's third law the so-called ground reaction force (GRF) is the force exerted by the ground on a body in contact with it. When a person is just standing, the GRF corresponds with the person’s weight. When the body is moving, the GRF increases due to acceleration forces. For example, while running, the GRF increases to up to two or three times the body weight.