High impact piezoelectric force sensors (Fz max up to 20 MN) / 9224A

9224A
These piezoelectric force sensors are engineered to measure high dynamic forces in the MN range, offering exceptional stiffness and a wide frequency response.
Caratteristiche/vantaggi principali
- High natural frequency
- Wide temperature range
- Robust and durable
- Preloaded and calibrated sensor for effortless setup
- Optional accredited calibration
These piezoelectric force sensors are designed to measure extremely high uniaxial forces in the meganewton range. Based on advance piezoelectric technology, these sensors offer exceptional stiffness and a wide frequency response, making them the ideal choice for high-impact force applications. A compact, longitudinally sensitive strain pin is used for indirect measurement of dynamic and quasi-static forces. It is particularly suitable for sensing very large forces. Its high resolution enables measuring smallest dynamic changes, even in the presence of heavy loads.
Caricamento in corso
Caricamento in corso