Metal cover for BNC for general purpose, BNC pos. / 1883

Metal cover for BNC for general purpose, BNC pos.
1883
18000854
  • Cover material: Brass
  • Operating temperature: -65 … 165°C
  • Weight: 8.7 g
Sur demande
Sur demande
Se connecter à myKistler pour voir les prix
Operation and installation
Operating temperature range
-65 … 165 °C
Cable properties
Connection angle (sensor)
Straight
Interfaces
Connection type (sensor)
BNC pos.
Dimensions and materials
Weight
8,7 g
Metal cover to cover BNC openings.
Chargement
Chargement